Quality & reliability


Material content search

Details for "CD4027BNSRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4027BNSRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 16 5.3x10.3x1.95 248.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.099851 99.997997 999980 0.040246 402
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001001 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001001 10 0.000000 0
Sub-Total     0.099853 100 1000000 0.040247 402
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.421204 80.000000 800000 0.169770 1698
Thermoplastics Epoxy 85954-11-6 0.105301 20.000000 200000 0.042443 424
Sub-Total     0.526505 100 1000000 0.212213 2122
Lead Frame
Copper and Its Alloys Copper 7440-50-8 56.794470 97.585000 975850 22.891520 228915
Copper and Its Alloys Iron 7439-89-6 1.338600 2.300000 23000 0.539500 5395
Copper and Its Alloys Phosphorus 7723-14-0 0.008730 0.015000 150 0.003520 35
Zinc and Its Alloys Zinc 7440-66-6 0.058200 0.100000 1000 0.023500 235
Sub-Total     58.200000 100 1000000 23.458030 234580
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.038340 383
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000310 3
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.001700 17
Sub-Total     0.100000 100 1000000 0.040310 403
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 164.958759 88.000000 880000 66.488103 664881
Other Plastics and Rubber Carbon Black 1333-86-4 0.562359 0.300000 3000 0.226664 2267
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.030992 0.550000 5500 0.415551 4156
Thermoplastics Epoxy 85954-11-6 20.901025 11.150000 111500 8.424345 84243
Sub-Total     187.453135 100 1000000 75.554663 755547
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.723177 100.000000 1000000 0.694542 6945
Sub-Total     1.723177 100 1000000 0.694542 6945

Total

    248.102670     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support