Quality & reliability


Material content search

Details for "CD4044BPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4044BPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.071890 99.998610 999986 0.122060 1221
Precious Metals Silver 7440-22-4 0.000001 0.001391 14 0.000002 0
Sub-Total     0.071891 100 1000000 0.122065 1221
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.374508 80.000000 800000 0.635882 6359
Thermoplastics Epoxy 85954-11-6 0.093627 20.000000 200000 0.158971 1590
Sub-Total     0.468135 100 1000000 0.794853 7949
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.663500 97.240000 972400 35.084800 350848
Copper and Its Alloys Iron 7439-89-6 0.552500 2.600000 26000 0.938100 9381
Copper and Its Alloys Phosphorus 7723-14-0 0.031875 0.150000 1500 0.054121 541
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.002125 0.010000 100 0.003608 36
Sub-Total     21.250000 100 1000000 36.080657 360807
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.581420 5814
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004768 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025060 251
Sub-Total     0.360000 100 1000000 0.611249 6112
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.283748 86.000001 860000 51.419177 514192
Other Plastics and Rubber Carbon Black 1333-86-4 0.105641 0.300000 3000 0.179369 1794
Thermoplastics Epoxy 85954-11-6 4.824271 13.699999 137000 8.191194 81912
Sub-Total     35.213660 100 1000000 59.789740 597897
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.532138 100.000000 1000000 2.601437 26014
Sub-Total     1.532138 100 1000000 2.601437 26014

Total

    58.895824     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support