Quality & reliability


Material content search

Details for "CD4049UBDRE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4049UBDRE4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 238.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.098762 99.997975 999980 0.041423 414
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001013 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001013 10 0.000000 0
Sub-Total     0.098764 100 1000000 0.041424 414
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.294544 79.000107 790001 0.123538 1235
Thermoplastics Epoxy 85954-11-6 0.078296 20.999893 209999 0.032839 328
Sub-Total     0.372840 100 1000000 0.156376 1564
Lead Frame
Copper and Its Alloys Copper 7440-50-8 121.718750 97.375000 973750 51.051230 510512
Copper and Its Alloys Iron 7439-89-6 3.250000 2.600000 26000 1.360000 13631
Copper and Its Alloys Phosphorus 7723-14-0 0.018750 0.015000 150 0.007860 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012500 0.010000 100 0.005200 52
Sub-Total     125.000000 100 1000000 52.427450 524275
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.760960 95.120000 951200 0.319160 3192
Precious Metals Gold 7440-57-5 0.006240 0.780000 7800 0.002620 26
Precious Metals Palladium 7440-05-3 0.032800 4.100000 41000 0.013800 138
Sub-Total     0.800000 100 1000000 0.335540 3355
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.501586 88.000000 880000 40.894080 408941
Other Plastics and Rubber Carbon Black 1333-86-4 0.332392 0.300000 3000 0.139412 1394
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.609385 0.550000 5500 0.255588 2556
Thermoplastics Epoxy 85954-11-6 12.353894 11.150000 111500 5.181466 51815
Sub-Total     110.797257 100 1000000 46.470545 464705
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.355837 100.000000 1000000 0.568665 5687
Sub-Total     1.355837 100 1000000 0.568665 5687

Total

    238.424698     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support