Quality & reliability


Material content search

Details for "CD4049UBDWG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD4049UBDWG4 NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 16 7.52x10.28x2.35 487.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000470 5 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000001 0.000470 5 0.000000 0
Precious Metals Gold 7440-57-5 0.212940 99.998120 999981 0.043700 437
Precious Metals Silver 7440-22-4 0.000002 0.000939 9 0.000000 0
Sub-Total     0.212944 100 1000000 0.043705 437
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.331414 80.000097 800001 0.068020 680
Thermoplastics Epoxy 85954-11-6 0.082853 19.999903 199999 0.017005 170
Sub-Total     0.414267 100 1000000 0.085025 850
Lead Frame
Copper and Its Alloys Copper 7440-50-8 133.451700 97.410000 974100 27.390000 273900
Copper and Its Alloys Iron 7439-89-6 3.288000 2.400000 24000 0.675000 6748
Copper and Its Alloys Phosphorus 7723-14-0 0.041100 0.030000 300 0.008400 84
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.041100 0.030000 300 0.008400 84
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.041100 0.030000 300 0.008400 84
Zinc and Its Alloys Zinc 7440-66-6 0.137000 0.100000 1000 0.028000 281
Sub-Total     137.000000 100 1000000 28.118200 281182
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.345659 95.119992 951200 0.481429 4814
Precious Metals Gold 7440-57-5 0.019235 0.780008 7800 0.003948 39
Precious Metals Palladium 7440-05-3 0.101106 4.100000 41000 0.020751 208
Sub-Total     2.466000 100 1000000 0.506128 5061
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 304.285658 88.000000 880000 62.452390 624524
Other Plastics and Rubber Carbon Black 1333-86-4 1.037337 0.300000 3000 0.212906 2129
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.901785 0.550000 5500 0.390327 3903
Thermoplastics Epoxy 85954-11-6 38.554376 11.150000 111500 7.913002 79130
Sub-Total     345.779156 100 1000000 70.968625 709686
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.355837 100.000000 1000000 0.278276 2783
Sub-Total     1.355837 100 1000000 0.278276 2783

Total

    487.228204     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support