Quality & reliability


Material content search

Details for "CD4049UBPWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4049UBPWR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.075696 99.998679 999987 0.128633 1286
Precious Metals Silver 7440-22-4 0.000001 0.001321 13 0.000002 0
Sub-Total     0.075697 100 1000000 0.128635 1286
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.331414 80.000097 800001 0.563184 5632
Thermoplastics Epoxy 85954-11-6 0.082853 19.999903 199999 0.140795 1408
Sub-Total     0.414267 100 1000000 0.703979 7040
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.663500 97.240000 972400 35.114200 351142
Copper and Its Alloys Iron 7439-89-6 0.552500 2.600000 26000 0.938900 9389
Copper and Its Alloys Phosphorus 7723-14-0 0.031875 0.150000 1500 0.054166 542
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.002125 0.010000 100 0.003611 36
Sub-Total     21.250000 100 1000000 36.110891 361109
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.581907 5819
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004772 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025080 251
Sub-Total     0.360000 100 1000000 0.611761 6118
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.436012 85.999999 860000 51.721012 517210
Other Plastics and Rubber Carbon Black 1333-86-4 0.106172 0.300000 3000 0.180422 1804
Thermoplastics Epoxy 85954-11-6 4.848528 13.700001 137000 8.239278 82393
Sub-Total     35.390712 100 1000000 60.140712 601407
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.355837 100.000000 1000000 2.304023 23040
Sub-Total     1.355837 100 1000000 2.304023 23040

Total

    58.846513     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support