Quality & reliability


Material content search

Details for "CD4072BM96G4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4072BM96G4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 206.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.045055 99.997781 999978 0.021794 218
Precious Metals Silver 7440-22-4 0.000001 0.002219 22 0.000000 0
Sub-Total     0.045056 100 1000000 0.021795 218
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.251504 80.000000 800000 0.121659 1217
Thermoplastics Epoxy 85954-11-6 0.062876 20.000000 200000 0.030415 304
Sub-Total     0.314380 100 1000000 0.152073 1521
Lead Frame
Copper and Its Alloys Copper 7440-50-8 97.375000 97.375000 973750 47.103000 471027
Copper and Its Alloys Iron 7439-89-6 2.600000 2.600000 26000 1.300000 12577
Copper and Its Alloys Phosphorus 7723-14-0 0.015000 0.015000 150 0.007000 73
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010000 0.010000 100 0.000000 48
Sub-Total     100.000000 100 1000000 48.372000 483724
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.375520 95.120000 951200 2.116550 21165
Precious Metals Gold 7440-57-5 0.035880 0.780000 7800 0.017360 174
Precious Metals Palladium 7440-05-3 0.188600 4.100000 41000 0.091200 912
Sub-Total     4.600000 100 1000000 2.225130 22251
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 88.652048 88.000001 880000 42.883152 428832
Other Plastics and Rubber Carbon Black 1333-86-4 0.302223 0.300000 3000 0.146193 1462
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.554075 0.550000 5500 0.268020 2680
Thermoplastics Epoxy 85954-11-6 11.232617 11.150000 111500 5.433490 54335
Sub-Total     100.740963 100 1000000 48.730854 487309
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.028921 100.000000 1000000 0.497714 4977
Sub-Total     1.028921 100 1000000 0.497714 4977

Total

    206.729320     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support