Quality & reliability


Material content search

Details for "CD4072BNSR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD4072BNSR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.062910 99.998410 999984 0.028060 281
Precious Metals Silver 7440-22-4 0.000001 0.001590 16 0.000000 0
Sub-Total     0.062911 100 1000000 0.028058 281
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.251504 80.000000 800000 0.112171 1122
Thermoplastics Epoxy 85954-11-6 0.062876 20.000000 200000 0.028043 280
Sub-Total     0.314380 100 1000000 0.140214 1402
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.798373 167984
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413820 4138
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002586 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005173 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005173 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017240 172
Sub-Total     38.660000 100 1000000 17.242364 172424
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.738169 7382
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006053 61
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031820 318
Sub-Total     1.740000 100 1000000 0.776040 7760
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 160.519902 88.000000 880000 71.591894 715919
Other Plastics and Rubber Carbon Black 1333-86-4 0.547227 0.300000 3000 0.244063 2441
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.003249 0.550000 5500 0.447449 4474
Thermoplastics Epoxy 85954-11-6 20.338601 11.150000 111500 9.071018 90710
Sub-Total     182.408979 100 1000000 81.354425 813544
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.028921 100.000000 1000000 0.458899 4589
Sub-Total     1.028921 100 1000000 0.458899 4589

Total

    224.215191     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support