Quality & reliability


Material content search

Details for "CD74AC374M96"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74AC374M96 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 565.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000540 5 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000540 5 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001080 11 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000006 0.003240 32 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000006 0.003240 32 0.000001 0
Precious Metals Gold 7440-57-5 0.185137 99.989198 999892 0.032751 328
Precious Metals Silver 7440-22-4 0.000004 0.002160 22 0.000001 0
Sub-Total     0.185157 100 1000000 0.032754 328
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.531290 69.999970 700000 0.093980 940
Thermoplastics Epoxy 85954-11-6 0.227696 30.000026 300000 0.040279 403
Sub-Total     0.758986 100 1000000 0.134264 1343
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.725360 97.410000 974100 25.778750 257787
Copper and Its Alloys Iron 7439-89-6 3.590400 2.400000 24000 0.635100 6351
Copper and Its Alloys Phosphorus 7723-14-0 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.044880 0.030000 300 0.007940 79
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026500 265
Sub-Total     149.600000 100 1000000 26.464170 264642
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.561582 95.120015 951200 0.453143 4531
Precious Metals Gold 7440-57-5 0.021005 0.779985 7800 0.003716 37
Precious Metals Palladium 7440-05-3 0.110413 4.100000 41000 0.019532 195
Sub-Total     2.693000 100 1000000 0.476390 4764
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 310.773521 76.000000 760000 54.975692 549757
Other Organic Materials Proprietary Non Halide Flame Retardant 14.311938 3.500000 35000 2.531775 25318
Other Plastics and Rubber Carbon Black 1333-86-4 1.226738 0.300000 3000 0.217009 2170
Thermoplastics Epoxy 85954-11-6 82.600331 20.200000 202000 14.611960 146120
Sub-Total     408.912528 100 1000000 72.336437 723364
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.142931 100.000000 1000000 0.555983 5560
Sub-Total     3.142931 100 1000000 0.555983 5560

Total

    565.292602     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support