Quality & reliability


Material content search

Details for "CD74HC4075NSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CD74HC4075NSR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.073772 99.998644 999986 0.032889 329
Precious Metals Silver 7440-22-4 0.000001 0.001356 14 0.000000 0
Sub-Total     0.073773 100 1000000 0.032890 329
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.318281 80.000050 800001 0.141897 1419
Thermoplastics Epoxy 85954-11-6 0.079570 19.999950 199999 0.035470 355
Sub-Total     0.397851 100 1000000 0.177371 1774
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.791724 167917
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413650 4137
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002585 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005171 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005171 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017240 172
Sub-Total     38.660000 100 1000000 17.235539 172355
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.737877 7379
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006051 61
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031810 318
Sub-Total     1.740000 100 1000000 0.775733 7757
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 160.275902 88.000000 880000 71.454775 714548
Other Plastics and Rubber Carbon Black 1333-86-4 0.546395 0.300000 3000 0.243596 2436
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.001724 0.550000 5500 0.446592 4466
Thermoplastics Epoxy 85954-11-6 20.307685 11.150000 111500 9.053645 90536
Sub-Total     182.131706 100 1000000 81.198608 811986
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.300646 100.000000 1000000 0.579859 5799
Sub-Total     1.300646 100 1000000 0.579859 5799

Total

    224.303976     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support