Quality & reliability


Material content search

Details for "CD74HCT573EE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CD74HCT573EE4 CU NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 20 6.35x24.33x4.57 1,679.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000409 4 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000409 4 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.000819 8 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000008 0.003275 33 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000007 0.002865 29 0.000000 0
Precious Metals Gold 7440-57-5 0.244269 99.990176 999902 0.014547 145
Precious Metals Silver 7440-22-4 0.000005 0.002047 20 0.000000 0
Sub-Total     0.244293 100 1000000 0.014548 145
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.337083 70.000021 700000 0.020074 201
Thermoplastics Epoxy 85954-11-6 0.144464 29.999979 300000 0.008603 86
Sub-Total     0.481547 100 1000000 0.028677 287
Lead Frame
Copper and Its Alloys Copper 7440-50-8 373.891957 97.701000 977010 22.265950 222660
Copper and Its Alloys Iron 7439-89-6 8.189566 2.140000 21400 0.487704 4877
Copper and Its Alloys Phosphorus 7723-14-0 0.126288 0.033000 330 0.007521 75
Zinc and Its Alloys Zinc 7440-66-6 0.482189 0.126000 1260 0.028715 287
Sub-Total     382.690000 100 1000000 22.789890 227899
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 29.496712 95.120000 951200 1.756583 17566
Precious Metals Gold 7440-57-5 0.241878 0.780000 7800 0.014404 144
Precious Metals Palladium 7440-05-3 1.271410 4.100000 41000 0.075710 757
Sub-Total     31.010000 100 1000000 1.846702 18467
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 900.368988 71.300000 713000 53.618621 536186
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 5.051158 0.400000 4000 0.300806 3008
Other Organic Materials Brominated Epoxy 40039-93-8 25.255792 2.000000 20000 1.504029 15040
Other Plastics and Rubber Carbon Black 1333-86-4 3.662090 0.290000 2900 0.218080 2181
Thermoplastics Epoxy 85954-11-6 328.451576 26.010000 260100 19.559893 195599
Sub-Total     1,262.789604 100 1000000 75.201432 752014
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.994069 100.000000 1000000 0.118750 1188
Sub-Total     1.994069 100 1000000 0.118750 1188

Total

    1,679.209513     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support