Quality & reliability


Material content search

Details for "CDC208NSR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
CDC208NSR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 20 5.3x12.6x1.95 285.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.103882 99.999037 999990 0.036383 364
Precious Metals Silver 7440-22-4 0.000001 0.000963 10 0.000000 0
Sub-Total     0.103883 100 1000000 0.036384 364
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.506796 80.000000 800000 0.177499 1775
Thermoplastics Epoxy 85954-11-6 0.126699 20.000000 200000 0.044375 444
Sub-Total     0.633495 100 1000000 0.221873 2219
Lead Frame
Copper and Its Alloys Copper 7440-50-8 56.603925 97.425000 974250 19.824777 198248
Copper and Its Alloys Iron 7439-89-6 1.394400 2.400000 24000 0.488400 4884
Copper and Its Alloys Phosphorus 7723-14-0 0.008715 0.015000 150 0.003052 31
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.017430 0.030000 300 0.006100 61
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.017430 0.030000 300 0.006100 61
Zinc and Its Alloys Zinc 7440-66-6 0.058100 0.100000 1000 0.020300 203
Sub-Total     58.100000 100 1000000 20.348757 203488
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.033310 333
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000270 3
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.001400 14
Sub-Total     0.100000 100 1000000 0.035020 350
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 197.571206 88.000000 880000 69.196704 691967
Other Plastics and Rubber Carbon Black 1333-86-4 0.673538 0.300000 3000 0.235898 2359
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.234820 0.550000 5500 0.432480 4325
Thermoplastics Epoxy 85954-11-6 25.033170 11.150000 111500 8.767540 87675
Sub-Total     224.512734 100 1000000 78.632618 786326
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.071011 100.000000 1000000 0.725344 7253
Sub-Total     2.071011 100 1000000 0.725344 7253

Total

    285.521123     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support