Quality & reliability


Material content search

Details for "CDCEL925PWRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
CDCEL925PWRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000656 7 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000656 7 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001312 13 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003280 33 0.000009 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.003280 33 0.000009 0
Precious Metals Gold 7440-57-5 0.152421 99.988848 999888 0.260669 2607
Precious Metals Silver 7440-22-4 0.000003 0.001968 20 0.000005 0
Sub-Total     0.152438 100 1000000 0.260698 2607
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.306033 70.000000 700000 0.523374 5234
Thermoplastics Epoxy 85954-11-6 0.131157 30.000000 300000 0.224303 2243
Sub-Total     0.437190 100 1000000 0.747677 7477
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.917250 97.410000 974100 37.482620 374826
Copper and Its Alloys Iron 7439-89-6 0.540000 2.400000 24000 0.920000 9235
Copper and Its Alloys Phosphorus 7723-14-0 0.006750 0.030000 300 0.011540 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006750 0.030000 300 0.011540 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006750 0.030000 300 0.011540 115
Zinc and Its Alloys Zinc 7440-66-6 0.022500 0.100000 1000 0.038500 385
Sub-Total     22.500000 100 1000000 38.479230 384792
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.585623 5856
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004802 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025240 252
Sub-Total     0.360000 100 1000000 0.615668 6157
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 28.397194 85.499998 855000 48.564537 485645
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.996393 3.000001 30000 1.704019 17040
Other Organic Materials Chlorine 7782-50-5 0.006643 0.020001 200 0.011361 114
Other Plastics and Rubber Carbon Black 1333-86-4 0.099639 0.299999 3000 0.170401 1704
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.033213 0.100000 1000 0.056800 568
Thermoplastics Epoxy 85954-11-6 3.680011 11.080001 110800 6.293510 62935
Sub-Total     33.213093 100 1000000 56.800629 568006
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.810387 100.000000 1000000 3.096102 30961
Sub-Total     1.810387 100 1000000 3.096102 30961

Total

    58.473108     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support