Quality & reliability


Material content search

Details for "LMK00304SQE/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMK00304SQE/NOPB SN Level-3-260C-168 HR Texas Instruments Electronics RTV | 32 5 x 5 x 0.75 58.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.176833 98.165840 981658 0.303747 3037
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000555 6 0.000002 0
Not Categorized Proprietary Materials 0.000013 0.007217 72 0.000022 0
Precious Metals Gold 7440-57-5 0.000043 0.023871 239 0.000074 1
Precious Metals Palladium 7440-05-3 0.003242 1.799741 17997 0.005569 56
Precious Metals Silver 7440-22-4 0.000005 0.002776 28 0.000009 0
Sub-Total     0.180137 100 1000000 0.309422 3094
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.457585 75.000041 750000 0.785996 7860
Thermoplastics Epoxy 85954-11-6 0.152528 24.999959 250000 0.261998 2620
Sub-Total     0.610113 100 1000000 1.047994 10480
Lead Frame
Copper and Its Alloys Copper 7440-50-8 27.263880 97.720000 977200 46.831300 468313
Copper and Its Alloys Iron 7439-89-6 0.602640 2.160000 21600 1.035160 10352
Copper and Its Alloys Phosphorus 7723-14-0 0.008370 0.030000 300 0.014380 144
Zinc and Its Alloys Zinc 7440-66-6 0.025110 0.090000 900 0.043130 431
Sub-Total     27.900000 100 1000000 47.923970 479240
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.553000 100.000000 1000000 2.668000 26676
Sub-Total     1.553000 100 1000000 2.668000 26676
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 23.601611 90.500001 905000 40.540603 405406
Thermoplastics Epoxy 85954-11-6 2.477517 9.499999 95000 4.255643 42556
Sub-Total     26.079128 100 1000000 44.796246 447962
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.894840 100.000000 1000000 3.254780 32548
Sub-Total     1.894840 100 1000000 3.254780 32548

Total

    58.217218     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support