Quality & reliability


Material content search

Details for "LM7322QMA/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM7322QMA/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.083270 100.000000 1000000 0.101250 1012
Sub-Total     0.083270 100 1000000 0.101250 1012
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.333967 75.000056 750001 0.406070 4061
Thermoplastics Epoxy 85954-11-6 0.111322 24.999944 249999 0.135356 1354
Sub-Total     0.445289 100 1000000 0.541427 5414
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.360360 243604
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.600183 6002
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007565 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219395 2194
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030261 303
Sub-Total     20.740000 100 1000000 25.217766 252178
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19454
Sub-Total     1.600000 100 1000000 1.900000 19454
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.437139 89.000000 890000 62.542417 625424
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.733836 3.000000 30000 2.108171 21082
Thermoplastics Epoxy 85954-11-6 4.623563 8.000000 80000 5.621790 56218
Sub-Total     57.794538 100 1000000 70.272378 702724
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.580509 100.000000 1000000 1.921741 19217
Sub-Total     1.580509 100 1000000 1.921741 19217

Total

    82.243606     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support