Quality & reliability


Material content search

Details for "DAC081S101CIMK/NOPB"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
DAC081S101CIMK/NOPB CU SN Level-1-260C-UNLIM Texas Instruments Electronics DDC | 6 2.9 x 1.6 x 0.85 11.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.017024 100.000000 1000000 0.143216 1432
Sub-Total     0.017024 100 1000000 0.143216 1432
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.131300 74.999900 749999 1.104600 11046
Thermoplastics Epoxy 85954-11-6 0.043767 25.000143 250001 0.368193 3682
Sub-Total     0.175067 100 1000000 1.472763 14728
Lead Frame
Copper and Its Alloys Copper 7440-50-8 5.290432 96.400000 964000 44.506114 445061
Copper and Its Alloys Iron 7439-89-6 0.130066 2.370007 23700 1.094189 10942
Copper and Its Alloys Phosphorus 7723-14-0 0.001646 0.029993 300 0.013847 138
Precious Metals Silver 7440-22-4 0.059270 1.079990 10800 0.498610 4986
Zinc and Its Alloys Zinc 7440-66-6 0.006586 0.120007 1200 0.055405 554
Sub-Total     5.488000 100 1000000 46.168168 461682
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.190000 100.000000 1000000 1.600000 15984
Sub-Total     0.190000 100 1000000 1.600000 15984
Mold Compound
Other Inorganic Materials Silica 7631-86-9 4.785812 88.699999 887000 40.260965 402610
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.161865 2.999998 30000 1.361700 13617
Other Plastics and Rubber Carbon Black 1333-86-4 0.016187 0.300009 3000 0.136174 1362
Thermoplastics Epoxy 85954-11-6 0.431640 7.999990 80000 3.631200 36312
Sub-Total     5.395504 100 1000000 45.390039 453900
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.621383 100.000000 1000000 5.227426 52274
Sub-Total     0.621383 100 1000000 5.227426 52274

Total

    11.886978     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support