Quality & reliability


Material content search

Details for "LM2670SX-3.3/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2670SX-3.3/NOPB SN Level-3-245C-168 HR Texas Instruments Electronics KTW | 7 10.1 x 8.9 x 4.5 1,748.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Exempt Affected Yes Affected
The lead (Pb) CAS# 7439-92-1 content for this component exceeds the REACH SVHC limit of 0.1%. Please refer to the material content report for further details.

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000146 1 0.000000 0
Copper and Its Alloys Copper 7440-50-8 0.684948 99.997372 999974 0.039175 392
Copper and Its Alloys Iron 7439-89-6 0.000003 0.000438 4 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.000292 3 0.000000 0
Precious Metals Silver 7440-22-4 0.000012 0.001752 18 0.000001 0
Sub-Total     0.684966 100 1000000 0.039176 392
Die Attach Adhesive
Other Nonferrous Metals and Alloys Lead 7439-92-1 5.817135 95.499997 955000 0.332708 3327
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.121825 2.000003 20000 0.006968 70
Precious Metals Silver 7440-22-4 0.152281 2.500000 25000 0.008710 87
Sub-Total     6.091241 100 1000000 0.348386 3484
Lead Frame
Copper and Its Alloys Copper 7440-50-8 945.993104 99.680000 996800 54.105626 541056
Copper and Its Alloys Phosphorus 7723-14-0 0.094903 0.010000 100 0.005428 54
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.423545 0.150000 1500 0.081419 814
Precious Metals Silver 7440-22-4 1.518448 0.160000 1600 0.086847 868
Sub-Total     949.030000 100 1000000 54.279320 542793
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 16.440000 100.000000 1000000 0.940000 9403
Sub-Total     16.440000 100 1000000 0.940000 9403
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 684.764598 89.000000 890000 39.164786 391648
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 23.081953 3.000000 30000 1.320161 13202
Thermoplastics Epoxy 85954-11-6 61.551874 8.000000 80000 3.520430 35204
Sub-Total     769.398425 100 1000000 44.005378 440054
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.774467 100.000000 1000000 0.387462 3875
Sub-Total     6.774467 100 1000000 0.387462 3875

Total

    1,748.419099     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support