Quality & reliability


Material content search

Details for "LMV344MA/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMV344MA/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics D | 14 8.7 x 3.9 x 1.75 150.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083953 99.997618 999976 0.055817 558
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001191 12 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001191 12 0.000001 0
Sub-Total     0.083955 100 1000000 0.055818 558
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.175367 74.999893 749999 0.116594 1166
Thermoplastics Epoxy 85954-11-6 0.058456 25.000107 250001 0.038865 389
Sub-Total     0.233823 100 1000000 0.155459 1555
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.600340 96.700000 967000 27.658360 276584
Copper and Its Alloys Iron 7439-89-6 1.023876 2.380000 23800 0.680733 6807
Copper and Its Alloys Phosphorus 7723-14-0 0.012906 0.030000 300 0.008581 86
Precious Metals Silver 7440-22-4 0.331254 0.770000 7700 0.220237 2202
Zinc and Its Alloys Zinc 7440-66-6 0.051624 0.120000 1200 0.034323 343
Sub-Total     43.020000 100 1000000 28.602231 286022
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.100000 10638
Sub-Total     1.600000 100 1000000 1.100000 10638
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 93.129728 89.000001 890000 61.918131 619181
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 3.139204 3.000000 30000 2.087128 20871
Thermoplastics Epoxy 85954-11-6 8.371211 8.000000 80000 5.565674 55657
Sub-Total     104.640143 100 1000000 69.570933 695709
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.829927 100.000000 1000000 0.551784 5518
Sub-Total     0.829927 100 1000000 0.551784 5518

Total

    150.407848     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support