Quality & reliability


Material content search

Details for "LM2674M-3.3/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2674M-3.3/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.053687 100.000000 1000000 0.064758 648
Sub-Total     0.053687 100 1000000 0.064758 648
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.901813 75.000021 750000 1.087774 10878
Thermoplastics Epoxy 85954-11-6 0.300604 24.999979 250000 0.362591 3626
Sub-Total     1.202417 100 1000000 1.450365 14504
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.166190 241662
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.595399 5954
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007505 75
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.217646 2176
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030020 300
Sub-Total     20.740000 100 1000000 25.016759 250168
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.900000 19299
Sub-Total     1.600000 100 1000000 1.900000 19299
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.986016 89.000001 890000 59.087336 590873
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.651214 3.000000 30000 1.991708 19917
Thermoplastics Epoxy 85954-11-6 4.403237 7.999999 80000 5.311221 53112
Sub-Total     55.040467 100 1000000 66.390264 663903
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.267854 100.000000 1000000 5.147921 51479
Sub-Total     4.267854 100 1000000 5.147921 51479

Total

    82.904425     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support