Quality & reliability


Material content search

Details for "DRV8800PWPR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
DRV8800PWPR NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PWP | 16 4.4x5x1.15 88.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000321 3 0.000001 0
Copper and Its Alloys Copper 7440-50-8 0.311361 99.998715 999987 0.353031 3530
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000321 3 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000321 3 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.000321 3 0.000001 0
Sub-Total     0.311365 100 1000000 0.353035 3530
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.544787 84.999984 850000 0.617696 6177
Thermoplastics Epoxy 85954-11-6 0.096139 15.000016 150000 0.109005 1090
Sub-Total     0.640926 100 1000000 0.726702 7267
Lead Frame
Copper and Its Alloys Copper 7440-50-8 48.222204 97.050000 970500 54.675831 546758
Copper and Its Alloys Iron 7439-89-6 1.291888 2.600000 26000 1.464783 14648
Copper and Its Alloys Phosphorus 7723-14-0 0.074532 0.150000 1500 0.084507 845
Zinc and Its Alloys Zinc 7440-66-6 0.099376 0.200000 2000 0.112676 1127
Sub-Total     49.688000 100 1000000 56.337796 563378
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.164558 95.120231 951202 0.186581 1866
Precious Metals Gold 7440-57-5 0.001349 0.779769 7798 0.001530 15
Precious Metals Palladium 7440-05-3 0.007093 4.100000 41000 0.008042 80
Sub-Total     0.173000 100 1000000 0.196153 1962
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.678770 88.000000 880000 34.784540 347845
Other Plastics and Rubber Carbon Black 1333-86-4 0.139449 0.400000 4000 0.158112 1581
Thermoplastics Epoxy 85954-11-6 4.044020 11.600000 116000 4.585240 45852
Sub-Total     34.862239 100 1000000 39.527888 395279
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.521033 100.000000 1000000 2.858425 28584
Sub-Total     2.521033 100 1000000 2.858425 28584

Total

    88.196563     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support