Quality & reliability


Material content search

Details for "LMV614MAX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMV614MAX/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics D | 14 8.7 x 3.9 x 1.75 150.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083936 99.997617 999976 0.055820 558
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001191 12 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001191 12 0.000001 0
Sub-Total     0.083938 100 1000000 0.055821 558
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.144315 75.000000 750000 0.095973 960
Thermoplastics Epoxy 85954-11-6 0.048105 25.000000 250000 0.031991 320
Sub-Total     0.192420 100 1000000 0.127964 1280
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.600340 96.700000 967000 27.665300 276653
Copper and Its Alloys Iron 7439-89-6 1.023876 2.380000 23800 0.680904 6809
Copper and Its Alloys Phosphorus 7723-14-0 0.012906 0.030000 300 0.008583 86
Precious Metals Silver 7440-22-4 0.331254 0.770000 7700 0.220292 2203
Zinc and Its Alloys Zinc 7440-66-6 0.051624 0.120000 1200 0.034331 343
Sub-Total     43.020000 100 1000000 28.609415 286094
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 1.100000 10640
Sub-Total     1.600000 100 1000000 1.100000 10640
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 93.263761 89.000001 890000 62.022819 620228
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 3.143722 3.000000 30000 2.090657 20907
Thermoplastics Epoxy 85954-11-6 8.383259 8.000000 80000 5.575085 55751
Sub-Total     104.790742 100 1000000 69.688560 696886
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.682977 100.000000 1000000 0.454197 4542
Sub-Total     0.682977 100 1000000 0.454197 4542

Total

    150.370077     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support