Quality & reliability


Material content search

Details for "LM35DMX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM35DMX/NOPB SN Level-1-260C-UNLIM Ext-Mfg D | 8 4.9 x 3.9 x 1.75 81.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.035494 99.997183 999972 0.043380 434
Precious Metals Silver 7440-22-4 0.000001 0.002817 28 0.000001 0
Sub-Total     0.035495 100 1000000 0.043381 434
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.264212 74.999929 749999 0.322914 3229
Thermoplastics Epoxy 85954-11-6 0.088071 25.000071 250001 0.107639 1076
Sub-Total     0.352283 100 1000000 0.430553 4306
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.035720 96.604240 966042 24.487240 244872
Copper and Its Alloys Iron 7439-89-6 0.493440 2.379170 23792 0.603070 6031
Copper and Its Alloys Phosphorus 7723-14-0 0.006168 0.029740 297 0.007538 75
Copper and Its Alloys Zinc 7440-66-6 0.024672 0.118959 1190 0.030154 302
Precious Metals Silver 7440-22-4 0.180000 0.870000 8679 0.220000 2200
Sub-Total     20.740000 100 1000000 25.347992 253480
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.600000 100.000000 1000000 2.000000 19555
Sub-Total     1.600000 100 1000000 2.000000 19555
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.869395 88.000000 880000 62.171504 621715
Thermoplastics Epoxy 85954-11-6 6.936736 12.000000 120000 8.477933 84779
Sub-Total     57.806131 100 1000000 70.649437 706494
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.287169 100.000000 1000000 1.573151 15732
Sub-Total     1.287169 100 1000000 1.573151 15732

Total

    81.821078     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support