Quality & reliability


Material content search

Details for "LMV344MTX/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LMV344MTX/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics PW | 14 5 x 4.4 x 1.0 53.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.091079 99.997804 999978 0.171916 1719
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001098 11 0.000002 0
Precious Metals Silver 7440-22-4 0.000001 0.001098 11 0.000002 0
Sub-Total     0.091081 100 1000000 0.171920 1719
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.141580 75.000130 750001 0.267240 2672
Thermoplastics Epoxy 85954-11-6 0.047193 24.999868 249999 0.089079 891
Sub-Total     0.188773 100 1000000 0.356319 3563
Lead Frame
Copper and Its Alloys Copper 7440-50-8 15.201198 95.179995 951800 28.693029 286930
Magnesium and Its Alloys Magnesium 7439-95-4 0.023957 0.150003 1500 0.045220 452
Nickel and Its Alloys Nickel 7440-02-0 0.474339 2.970002 29700 0.895339 8953
Other Inorganic Materials Silicon 7440-21-3 0.102214 0.639997 6400 0.192934 1929
Precious Metals Silver 7440-22-4 0.169293 1.060002 10600 0.319549 3195
Sub-Total     15.971001 100 1000000 30.146071 301461
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.510000 100.000000 1000000 2.850000 28502
Sub-Total     1.510000 100 1000000 2.850000 28502
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.747565 89.000000 890000 58.037583 580376
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.036435 3.000001 30000 1.956323 19563
Thermoplastics Epoxy 85954-11-6 2.763826 8.000000 80000 5.216861 52169
Sub-Total     34.547826 100 1000000 65.210767 652108
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.670033 100.000000 1000000 1.264721 12647
Sub-Total     0.670033 100 1000000 1.264721 12647

Total

    52.978714     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support