Quality & reliability


Material content search

Details for "LM5118Q1MH/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM5118Q1MH/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics PWP | 20 6.5 x 4.4 x 1.0 71.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000392 4 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000392 4 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000392 4 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000003 0.001175 12 0.000004 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.001567 16 0.000006 0
Precious Metals Gold 7440-57-5 0.255251 99.994907 999949 0.356671 3567
Precious Metals Silver 7440-22-4 0.000003 0.001175 12 0.000004 0
Sub-Total     0.255264 100 1000000 0.356689 3567
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.899442 75.000000 750000 1.256821 12568
Thermoplastics Epoxy 85954-11-6 0.299814 25.000000 250000 0.418940 4189
Sub-Total     1.199256 100 1000000 1.675762 16758
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.171560 94.210580 942106 28.186420 281864
Magnesium and Its Alloys Magnesium 7439-95-4 0.032114 0.149987 1500 0.044874 449
Nickel and Its Alloys Nickel 7440-02-0 0.629425 2.939708 29397 0.879517 8795
Other Inorganic Materials Silicon 7440-21-3 0.137018 0.639938 6399 0.191460 1915
Precious Metals Silver 7440-22-4 0.441025 2.059792 20598 0.616260 6163
Sub-Total     21.411142 100 1000000 29.918531 299185
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.000000 100.000000 1000000 4.000000 41920
Sub-Total     3.000000 100 1000000 4.000000 41920
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 36.883844 88.999999 890000 51.539074 515391
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.243276 3.000001 30000 1.737273 17373
Thermoplastics Epoxy 85954-11-6 3.315402 8.000001 80000 4.632726 46327
Sub-Total     41.442522 100 1000000 57.909073 579091
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.256633 100.000000 1000000 5.947941 59479
Sub-Total     4.256633 100 1000000 5.947941 59479

Total

    71.564817     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support