Quality & reliability


Material content search

Details for "TPS79501DCQR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TPS79501DCQR SN Level-2-260C-1 YEAR Texas Instruments Electronics DCQ | 6 6.5 x 3.5 x 1.5 124.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.275861 100.000000 1000000 0.221958 2220
Sub-Total     0.275861 100 1000000 0.221958 2220
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.409773 75.000000 750000 0.329703 3297
Thermoplastics Epoxy 85954-11-6 0.136591 25.000000 250000 0.109901 1099
Sub-Total     0.546364 100 1000000 0.439605 4396
Lead Frame
Copper and Its Alloys Copper 7440-50-8 59.688125 97.555360 975554 48.025070 480251
Copper and Its Alloys Iron 7439-89-6 1.470000 2.400000 24026 1.180000 11828
Copper and Its Alloys Phosphorus 7723-14-0 0.018375 0.030032 300 0.014785 148
Zinc and Its Alloys Zinc 7440-66-6 0.007350 0.012010 120 0.005910 59
Sub-Total     61.183850 100 1000000 49.228531 492285
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.028000 100.000000 1000000 2.436000 24363
Sub-Total     3.028000 100 1000000 2.436000 24363
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.007688 89.000000 890000 41.040790 410408
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.719360 3.000000 30000 1.383400 13834
Thermoplastics Epoxy 85954-11-6 4.584961 8.000000 80000 3.689060 36891
Sub-Total     57.312009 100 1000000 46.113247 461132
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.939262 100.000000 1000000 1.560330 15603
Sub-Total     1.939262 100 1000000 1.560330 15603

Total

    124.285346     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support