Quality & reliability


Material content search

Details for "LM2593HVS-5.0/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM2593HVS-5.0/NOPB SN Level-3-245C-168 HR Texas Instruments Electronics KTW | 7 10.1 x 8.9 x 4.5 1,748.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Exempt Affected No Affected
The lead (Pb) CAS# 7440-50-8 content for this component exceeds the REACH SVHC limit of 0.1%. Please refer to the material content report for further details.

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.778726 99.991911 999919 0.044545 445
Copper and Its Alloys Iron 7439-89-6 0.000008 0.001027 10 0.000000 0
Nickel and Its Alloys Nickel 7440-02-0 0.000012 0.001541 15 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000012 0.001541 15 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000012 0.001541 15 0.000001 0
Precious Metals Silver 7440-22-4 0.000019 0.002440 24 0.000001 0
Sub-Total     0.778789 100 1000000 0.044548 445
Die Attach Adhesive
Other Nonferrous Metals and Alloys Lead 7439-92-1 5.505718 95.499996 955000 0.314937 3149
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.115303 2.000000 20000 0.006596 66
Precious Metals Silver 7440-22-4 0.144129 2.500004 25000 0.008244 82
Sub-Total     5.765150 100 1000000 0.329777 3298
Lead Frame
Copper and Its Alloys Copper 7440-50-8 945.993104 99.680000 996800 54.112536 541125
Copper and Its Alloys Phosphorus 7723-14-0 0.094903 0.010000 100 0.005429 54
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.423545 0.150000 1500 0.081429 814
Precious Metals Silver 7440-22-4 1.518448 0.160000 1600 0.086858 869
Sub-Total     949.030000 100 1000000 54.286252 542863
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 6.170000 37.530000 375304 0.350000 3529
Other Nonferrous Metals and Alloys Tin 7440-31-5 10.270000 62.470000 624696 0.590000 5875
Sub-Total     16.440000 100 1000000 0.940000 9404
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 685.095386 89.000000 890000 39.188709 391887
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 23.093103 3.000000 30000 1.320968 13210
Thermoplastics Epoxy 85954-11-6 61.581608 8.000000 80000 3.522581 35226
Sub-Total     769.770097 100 1000000 44.032258 440323
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.411799 100.000000 1000000 0.366767 3668
Sub-Total     6.411799 100 1000000 0.366767 3668

Total

    1,748.195835     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support