Quality & reliability


Material content search

Details for "LM35DMX" NOT RECOMMENDED FOR NEW DESIGNS

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM35DMX SNPB Level-1-235C-UNLIM Texas Instruments Electronics D | 8 4.9 x 3.9 x 1.75 82.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
No Affected No No
The lead (Pb) CAS# 7439-92-1 content for this component exceeds the REACH SVHC limit of 0.1%. Please refer to the material content report for further details.

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.030069 100.000000 1000000 0.036618 366
Sub-Total     0.030069 100 1000000 0.036618 366
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.271983 75.000000 750000 0.331222 3312
Thermoplastics Epoxy 85954-11-6 0.090661 25.000000 250000 0.110407 1104
Sub-Total     0.362644 100 1000000 0.441629 4416
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.034840 96.600000 966000 24.398500 243985
Copper and Its Alloys Iron 7439-89-6 0.493612 2.380000 23800 0.601123 6011
Copper and Its Alloys Phosphorus 7723-14-0 0.006222 0.030000 300 0.007577 76
Precious Metals Silver 7440-22-4 0.180438 0.870000 8700 0.219738 2197
Zinc and Its Alloys Zinc 7440-66-6 0.024888 0.120000 1200 0.030309 303
Sub-Total     20.740000 100 1000000 25.257248 252572
Lead Frame Plating
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.592000 37.000000 370000 0.721000 7209
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.008000 63.000000 630000 1.228000 12275
Sub-Total     1.600000 100 1000000 1.948000 19485
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.704693 89.000000 890000 62.966164 629662
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.742855 3.000000 30000 2.122455 21225
Thermoplastics Epoxy 85954-11-6 4.647613 8.000000 80000 5.659880 56599
Sub-Total     58.095161 100 1000000 70.748500 707485
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.287169 100.000000 1000000 1.567519 15675
Sub-Total     1.287169 100 1000000 1.567519 15675

Total

    82.115043     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support