Quality & reliability


Material content search

Details for "LM6588MAX/NOPB" NOT RECOMMENDED FOR NEW DESIGNS

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM6588MAX/NOPB SN Level-1-260C-UNLIM Ext-Mfg D | 14 8.7 x 3.9 x 1.75 150.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.350000 100.000000 1000000 0.230000 2323
Sub-Total     0.350000 100 1000000 0.230000 2323
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.263760 75.000000 750000 0.175100 1751
Thermoplastics Epoxy 85954-11-6 0.087920 25.000000 250000 0.058370 584
Sub-Total     0.351680 100 1000000 0.233460 2335
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.601405 96.702476 967025 27.617243 276172
Copper and Its Alloys Iron 7439-89-6 1.024560 2.381590 23816 0.680160 6802
Copper and Its Alloys Phosphorus 7723-14-0 0.012807 0.029770 298 0.008502 85
Copper and Its Alloys Zinc 7440-66-6 0.051228 0.119079 1191 0.034008 340
Precious Metals Silver 7440-22-4 0.330000 0.770000 7671 0.220000 2191
Sub-Total     43.020000 100 1000000 28.558982 285590
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 3.010000 100.000000 1000000 2.000000 19982
Sub-Total     3.010000 100 1000000 2.000000 19982
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 87.226128 85.000000 850000 57.905380 579054
Other Plastics and Rubber Carbon Black 1333-86-4 0.307857 0.300000 3000 0.204372 2044
Thermoplastics Epoxy 85954-11-6 15.084989 14.700000 147000 10.014224 100142
Sub-Total     102.618974 100 1000000 68.123977 681240
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.284965 100.000000 1000000 0.853029 8530
Sub-Total     1.284965 100 1000000 0.853029 8530

Total

    150.635619     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support