Quality & reliability


Material content search

Details for "LM4050QBIM3-10/NOPB" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
LM4050QBIM3-10/NOPB SN Level-1-260C-UNLIM Texas Instruments Electronics DBZ | 3 2.9 x 1.3 x 0.95 9.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Precious Metals Gold 7440-57-5 0.016897 100.000000 1000000 0.172149 1721
Sub-Total     0.016897 100 1000000 0.172149 1721
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.103137 75.000000 750000 1.050776 10508
Thermoplastics Epoxy 85954-11-6 0.034379 25.000000 250000 0.350259 3503
Sub-Total     0.137516 100 1000000 1.401034 14010
Lead Frame
Copper and Its Alloys Copper 7440-50-8 3.618134 95.870005 958700 36.862113 368621
Copper and Its Alloys Iron 7439-89-6 0.089066 2.359989 23600 0.907418 9074
Copper and Its Alloys Phosphorus 7723-14-0 0.001132 0.029995 300 0.011533 115
Precious Metals Silver 7440-22-4 0.061139 1.620005 16200 0.622894 6229
Zinc and Its Alloys Zinc 7440-66-6 0.004529 0.120005 1200 0.046142 461
Sub-Total     3.774000 100 1000000 38.450100 384501
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.240000 100.000000 1000000 2.450000 24452
Sub-Total     0.240000 100 1000000 2.450000 24452
Mold Compound
Other Inorganic Materials Silica 7631-86-9 4.575863 88.700006 887000 46.619606 466196
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.154764 2.999995 30000 1.576760 15768
Other Plastics and Rubber Carbon Black 1333-86-4 0.015476 0.299992 3000 0.157672 1577
Thermoplastics Epoxy 85954-11-6 0.412705 8.000007 80000 4.204703 42047
Sub-Total     5.158808 100 1000000 52.558740 525587
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.488098 100.000000 1000000 4.972819 49728
Sub-Total     0.488098 100 1000000 4.972819 49728

Total

    9.815319     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support