Quality & reliability


Material content search

Details for "74AC11074DR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
74AC11074DR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 206.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.063455 99.998424 999984 0.030686 307
Precious Metals Silver 7440-22-4 0.000001 0.001576 16 0.000000 0
Sub-Total     0.063456 100 1000000 0.030686 307
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.288818 79.999889 799999 0.139666 1397
Thermoplastics Epoxy 85954-11-6 0.072205 20.000111 200001 0.034917 349
Sub-Total     0.361023 100 1000000 0.174583 1746
Lead Frame
Copper and Its Alloys Copper 7440-50-8 97.375000 97.375000 973750 47.089000 470886
Copper and Its Alloys Iron 7439-89-6 2.600000 2.600000 26000 1.300000 12573
Copper and Its Alloys Phosphorus 7723-14-0 0.015000 0.015000 150 0.007000 73
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010000 0.010000 100 0.000000 48
Sub-Total     100.000000 100 1000000 48.358000 483580
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.375520 95.120000 951200 2.115910 21159
Precious Metals Gold 7440-57-5 0.035880 0.780000 7800 0.017350 174
Precious Metals Palladium 7440-05-3 0.188600 4.100000 41000 0.091200 912
Sub-Total     4.600000 100 1000000 2.224470 22245
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 88.516088 88.000000 880000 42.804574 428046
Other Plastics and Rubber Carbon Black 1333-86-4 0.301759 0.300000 3000 0.145924 1459
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.553226 0.550000 5500 0.267529 2675
Thermoplastics Epoxy 85954-11-6 11.215391 11.150000 111500 5.423534 54235
Sub-Total     100.586464 100 1000000 48.641561 486416
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.180249 100.000000 1000000 0.570744 5707
Sub-Total     1.180249 100 1000000 0.570744 5707

Total

    206.791192     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support