Quality & reliability


Material content search

Details for "MAX3232CPWE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MAX3232CPWE4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 59.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.064913 99.998460 999985 0.109528 1095
Precious Metals Silver 7440-22-4 0.000001 0.001540 15 0.000002 0
Sub-Total     0.064914 100 1000000 0.109530 1095
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.680571 79.999976 800000 1.148331 11483
Thermoplastics Epoxy 85954-11-6 0.170143 20.000024 200000 0.287083 2871
Sub-Total     0.850714 100 1000000 1.435414 14354
Lead Frame
Copper and Its Alloys Copper 7440-50-8 20.663500 97.240000 972400 34.865600 348656
Copper and Its Alloys Iron 7439-89-6 0.552500 2.600000 26000 0.932200 9322
Copper and Its Alloys Phosphorus 7723-14-0 0.031875 0.150000 1500 0.053783 538
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.002125 0.010000 100 0.003586 36
Sub-Total     21.250000 100 1000000 35.855238 358552
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.577787 5778
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004738 47
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.024900 249
Sub-Total     0.360000 100 1000000 0.607430 6074
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.202335 85.999999 860000 49.273255 492733
Other Plastics and Rubber Carbon Black 1333-86-4 0.101869 0.300001 3000 0.171884 1719
Thermoplastics Epoxy 85954-11-6 4.652000 13.700000 137000 7.849000 78493
Sub-Total     33.956204 100 1000000 57.294483 572945
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.784265 100.000000 1000000 4.697905 46979
Sub-Total     2.784265 100 1000000 4.697905 46979

Total

    59.266097     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support