Quality & reliability


Material content search

Details for "MAX3232EIDBG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MAX3232EIDBG4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 16 5.3x6.2x1.95 158.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.084065 99.997621 999976 0.053095 531
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001190 12 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001190 12 0.000001 0
Sub-Total     0.084067 100 1000000 0.053097 531
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.979021 80.000016 800000 0.618348 6183
Thermoplastics Epoxy 85954-11-6 0.244755 19.999984 200000 0.154587 1546
Sub-Total     1.223776 100 1000000 0.772935 7729
Lead Frame
Copper and Its Alloys Copper 7440-50-8 31.923445 97.425001 974250 20.162801 201628
Copper and Its Alloys Iron 7439-89-6 0.786413 2.400001 24000 0.496697 4967
Copper and Its Alloys Phosphorus 7723-14-0 0.004915 0.015000 150 0.003104 31
Copper and Its Alloys Tin 7440-31-5 0.009830 0.030000 300 0.006210 62
Copper and Its Alloys Zinc 7440-66-6 0.032767 0.099999 1000 0.020696 207
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.009830 0.030000 300 0.006210 62
Sub-Total     32.767200 100 1000000 20.695715 206957
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.479520 90.000000 900000 0.302860 3029
Precious Metals Gold 7440-57-5 0.013320 2.500000 25000 0.008410 84
Precious Metals Palladium 7440-05-3 0.039960 7.500000 75000 0.025240 252
Sub-Total     0.532800 100 1000000 0.336520 3365
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 105.353456 88.000000 880000 66.541087 665411
Other Plastics and Rubber Carbon Black 1333-86-4 0.359160 0.300000 3000 0.226840 2268
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.658459 0.550000 5500 0.415882 4159
Thermoplastics Epoxy 85954-11-6 13.348762 11.150000 111500 8.431058 84311
Sub-Total     119.719837 100 1000000 75.614872 756149
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.000746 100.000000 1000000 2.526865 25269
Sub-Total     4.000746 100 1000000 2.526865 25269

Total

    158.328426     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support