Quality & reliability


Material content search

Details for "MAX3232EIDW" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MAX3232EIDW NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 16 7.52x10.28x2.35 457.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000428 4 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000428 4 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.000855 9 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000007 0.002993 30 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000007 0.002993 30 0.000002 0
Precious Metals Gold 7440-57-5 0.233886 99.990167 999902 0.051144 511
Precious Metals Silver 7440-22-4 0.000005 0.002138 21 0.000001 0
Sub-Total     0.233909 100 1000000 0.051149 511
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.979021 80.000016 800000 0.214083 2141
Thermoplastics Epoxy 85954-11-6 0.244755 19.999984 200000 0.053521 535
Sub-Total     1.223776 100 1000000 0.267603 2676
Lead Frame
Copper and Its Alloys Copper 7440-50-8 105.914617 97.425001 974250 23.160355 231604
Copper and Its Alloys Iron 7439-89-6 2.609136 2.400000 24000 0.570540 5705
Copper and Its Alloys Phosphorus 7723-14-0 0.016307 0.015000 150 0.003566 36
Copper and Its Alloys Tin 7440-31-5 0.032614 0.030000 300 0.007132 71
Copper and Its Alloys Zinc 7440-66-6 0.108714 0.100000 1000 0.023772 238
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.032614 0.030000 300 0.007132 71
Sub-Total     108.714002 100 1000000 23.772497 237725
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.081803 95.119767 951198 0.017888 179
Precious Metals Gold 7440-57-5 0.000671 0.780233 7802 0.000147 1
Precious Metals Palladium 7440-05-3 0.003526 4.100000 41000 0.000771 8
Sub-Total     0.086000 100 1000000 0.018806 188
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 301.881405 88.000000 880000 66.012424 660124
Other Plastics and Rubber Carbon Black 1333-86-4 1.029141 0.300000 3000 0.225042 2250
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.886759 0.550000 5500 0.412578 4126
Thermoplastics Epoxy 85954-11-6 38.249746 11.150000 111500 8.364074 83641
Sub-Total     343.047051 100 1000000 75.014118 750141
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.005246 100.000000 1000000 0.875827 8758
Sub-Total     4.005246 100 1000000 0.875827 8758

Total

    457.309984     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support