Quality & reliability


Material content search

Details for "MAX3232EIPWRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MAX3232EIPWRG4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 67.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.071437 99.998600 999986 0.105618 1056
Precious Metals Silver 7440-22-4 0.000001 0.001400 14 0.000001 0
Sub-Total     0.071438 100 1000000 0.105620 1056
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.979021 80.000016 800000 1.447464 14475
Thermoplastics Epoxy 85954-11-6 0.244755 19.999984 200000 0.361866 3619
Sub-Total     1.223776 100 1000000 1.809330 18093
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 42.389370 423894
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 0.999700 9997
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.013040 130
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.065200 652
Sub-Total     29.400000 100 1000000 43.467360 434674
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.113954 95.120200 951202 0.168479 1685
Precious Metals Gold 7440-57-5 0.000934 0.779633 7796 0.001381 14
Precious Metals Palladium 7440-05-3 0.004912 4.100167 41002 0.007262 73
Sub-Total     0.119800 100 1000000 0.177122 1771
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 28.222366 85.999999 860000 41.726245 417262
Other Plastics and Rubber Carbon Black 1333-86-4 0.098450 0.300000 3000 0.145560 1456
Thermoplastics Epoxy 85954-11-6 4.495889 13.700001 137000 6.647089 66471
Sub-Total     32.816705 100 1000000 48.518891 485189
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.005246 100.000000 1000000 5.921682 59217
Sub-Total     4.005246 100 1000000 5.921682 59217

Total

    67.636965     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support