Quality & reliability


Material content search

Details for "MAX3232EIPWRQ1" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MAX3232EIPWRQ1 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 16 4.4x5x1.15 58.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000626 6 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000626 6 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001252 13 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003131 31 0.000009 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.003131 31 0.000009 0
Precious Metals Gold 7440-57-5 0.159693 99.989356 999894 0.271776 2718
Precious Metals Silver 7440-22-4 0.000003 0.001878 19 0.000005 0
Sub-Total     0.159710 100 1000000 0.271805 2718
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.979021 80.000016 800000 1.666162 16662
Thermoplastics Epoxy 85954-11-6 0.244755 19.999984 200000 0.416540 4165
Sub-Total     1.223776 100 1000000 2.082702 20827
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.917250 97.410000 974100 37.300210 373002
Copper and Its Alloys Iron 7439-89-6 0.540000 2.400000 24000 0.920000 9190
Copper and Its Alloys Phosphorus 7723-14-0 0.006750 0.030000 300 0.011490 115
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006750 0.030000 300 0.011490 115
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006750 0.030000 300 0.011490 115
Zinc and Its Alloys Zinc 7440-66-6 0.022500 0.100000 1000 0.038300 383
Sub-Total     22.500000 100 1000000 38.291970 382920
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.342432 95.120000 951200 0.582773 5828
Precious Metals Gold 7440-57-5 0.002808 0.780000 7800 0.004779 48
Precious Metals Palladium 7440-05-3 0.014760 4.100000 41000 0.025120 251
Sub-Total     0.360000 100 1000000 0.612672 6127
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 26.242748 86.000001 860000 44.661624 446616
Other Plastics and Rubber Carbon Black 1333-86-4 0.091544 0.299998 3000 0.155796 1558
Thermoplastics Epoxy 85954-11-6 4.180531 13.700001 137000 7.114701 71147
Sub-Total     30.514823 100 1000000 51.932120 519321
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.000746 100.000000 1000000 6.808731 68087
Sub-Total     4.000746 100 1000000 6.808731 68087

Total

    58.759055     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support