Quality & reliability


Material content search

Details for "MSP430F2001IPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MSP430F2001IPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 68.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.060941 99.998359 999984 0.089267 893
Precious Metals Silver 7440-22-4 0.000001 0.001641 16 0.000001 0
Sub-Total     0.060942 100 1000000 0.089269 893
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.630661 80.000025 800000 0.923799 9238
Thermoplastics Epoxy 85954-11-6 0.157665 19.999975 200000 0.230950 2309
Sub-Total     0.788326 100 1000000 1.154749 11547
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 41.997430 419974
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 0.990500 9905
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.012920 129
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.064600 646
Sub-Total     29.400000 100 1000000 43.065460 430655
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 1.671990 16720
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.013710 137
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.072100 721
Sub-Total     1.200000 100 1000000 1.757770 17578
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.447879 85.999999 860000 43.135592 431356
Other Plastics and Rubber Carbon Black 1333-86-4 0.102725 0.300000 3000 0.150473 1505
Thermoplastics Epoxy 85954-11-6 4.691116 13.700001 137000 6.871601 68716
Sub-Total     34.241720 100 1000000 50.157665 501577
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.577182 100.000000 1000000 3.775086 37751
Sub-Total     2.577182 100 1000000 3.775086 37751

Total

    68.268170     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support