Quality & reliability


Material content search

Details for "MSP430F2131TDWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
MSP430F2131TDWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DW | 20 7.52x12.82x2.35 565.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000445 4 0.000000 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000002 0.000891 9 0.000000 0
Precious Metals Gold 7440-57-5 0.224462 99.997773 999978 0.039698 397
Precious Metals Silver 7440-22-4 0.000002 0.000891 9 0.000000 0
Sub-Total     0.224467 100 1000000 0.039699 397
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.590545 69.999976 700000 0.104443 1044
Thermoplastics Epoxy 85954-11-6 0.253091 30.000024 300000 0.044761 448
Sub-Total     0.843636 100 1000000 0.149204 1492
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.725360 97.410000 974100 25.772680 257727
Copper and Its Alloys Iron 7439-89-6 3.590400 2.400000 24000 0.635000 6350
Copper and Its Alloys Phosphorus 7723-14-0 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.044880 0.030000 300 0.007940 79
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.044880 0.030000 300 0.007940 79
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026500 265
Sub-Total     149.600000 100 1000000 26.457940 264579
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.561582 95.120015 951200 0.453036 4530
Precious Metals Gold 7440-57-5 0.021005 0.779985 7800 0.003715 37
Precious Metals Palladium 7440-05-3 0.110413 4.100000 41000 0.019527 195
Sub-Total     2.693000 100 1000000 0.476278 4763
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 310.514083 76.000000 760000 54.916865 549169
Other Organic Materials Proprietary Non Halide Flame Retardant Trade Secret 14.299991 3.500000 35000 2.529066 25291
Other Plastics and Rubber Carbon Black 1333-86-4 1.225713 0.300000 3000 0.216777 2168
Thermoplastics Epoxy 85954-11-6 82.531375 20.200000 202000 14.596325 145963
Sub-Total     408.571162 100 1000000 72.259032 722590
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.493465 100.000000 1000000 0.617847 6178
Sub-Total     3.493465 100 1000000 0.617847 6178

Total

    565.425730     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support