Quality & reliability


Material content search

Details for "OPA2137UA/2K5" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
OPA2137UA/2K5 NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 101.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000639 6 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000639 6 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001278 13 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003195 32 0.000005 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000005 0.003195 32 0.000005 0
Precious Metals Gold 7440-57-5 0.156473 99.989137 999891 0.154111 1541
Precious Metals Silver 7440-22-4 0.000003 0.001917 19 0.000003 0
Sub-Total     0.156490 100 1000000 0.154127 1541
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.007551 2.000011 20000 0.007437 74
Precious Metals Silver 7440-22-4 0.260508 68.999968 690000 0.256575 2566
Thermoplastics Epoxy 85954-11-6 0.109489 29.000021 290000 0.107836 1078
Sub-Total     0.377548 100 1000000 0.371848 3718
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.624655 97.701000 977010 37.056592 370566
Copper and Its Alloys Iron 7439-89-6 0.824114 2.140000 21400 0.811671 8117
Copper and Its Alloys Phosphorus 7723-14-0 0.012708 0.032999 330 0.012516 125
Zinc and Its Alloys Zinc 7440-66-6 0.048523 0.126001 1260 0.047790 478
Sub-Total     38.510000 100 1000000 37.928570 379286
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.864352 95.120000 951200 1.836204 18362
Precious Metals Gold 7440-57-5 0.015288 0.780000 7800 0.015057 151
Precious Metals Palladium 7440-05-3 0.080360 4.100000 41000 0.079150 791
Sub-Total     1.960000 100 1000000 1.930408 19304
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.992205 85.999999 860000 50.222317 502223
Other Plastics and Rubber Carbon Black 1333-86-4 0.177880 0.300000 3000 0.175190 1752
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.326113 0.550000 5500 0.321189 3212
Thermoplastics Epoxy 85954-11-6 7.797064 13.150000 131500 7.679343 76793
Sub-Total     59.293262 100 1000000 58.398043 583980
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.235660 100.000000 1000000 1.217000 12170
Sub-Total     1.235660 100 1000000 1.217000 12170

Total

    101.532960     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support