Quality & reliability


Material content search

Details for "OPA2277UA/2K5" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
OPA2277UA/2K5 NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T D | 8 3.91x4.9x1.58 87.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000001 0.000741 7 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000741 7 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000741 7 0.000001 0
Precious Metals Gold 7440-57-5 0.133688 98.998815 989988 0.153007 1530
Precious Metals Palladium 7440-05-3 0.001346 0.996742 9967 0.001541 15
Precious Metals Silver 7440-22-4 0.000003 0.002222 22 0.000003 0
Sub-Total     0.135040 100 1000000 0.154554 1546
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.024516 1.999993 20000 0.028059 281
Precious Metals Silver 7440-22-4 0.845805 69.000020 690000 0.968031 9680
Thermoplastics Epoxy 85954-11-6 0.355483 28.999987 290000 0.406853 4069
Sub-Total     1.225804 100 1000000 1.402942 14029
Lead Frame
Copper and Its Alloys Copper 7440-50-8 23.902152 97.520000 975200 27.356202 273562
Copper and Its Alloys Iron 7439-89-6 0.563730 2.300000 23000 0.645190 6452
Copper and Its Alloys Phosphorus 7723-14-0 0.007353 0.030000 300 0.008416 84
Zinc and Its Alloys Zinc 7440-66-6 0.036765 0.150000 1500 0.042078 421
Sub-Total     24.510000 100 1000000 28.051889 280519
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.951200 95.120000 951200 1.088700 10887
Precious Metals Gold 7440-57-5 0.007800 0.780000 7800 0.008900 89
Precious Metals Palladium 7440-05-3 0.041000 4.100000 41000 0.047000 469
Sub-Total     1.000000 100 1000000 1.144500 11445
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 48.582319 85.999999 860000 55.602849 556028
Other Plastics and Rubber Carbon Black 1333-86-4 0.169473 0.300000 3000 0.193963 1940
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.310701 0.550000 5500 0.355600 3556
Thermoplastics Epoxy 85954-11-6 7.428576 13.150001 131500 8.502064 85021
Sub-Total     56.491069 100 1000000 64.654476 646545
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.011882 100.000000 1000000 4.591631 45916
Sub-Total     4.011882 100 1000000 4.591631 45916

Total

    87.373795     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support