Quality & reliability


Material content search

Details for "PCM1802DBR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
PCM1802DBR NIPDAU Level-1-260C-UNLIM Ext-Mfg DB | 20 5.3x7.2x1.95 187.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.000623 6 0.000001 0
Precious Metals Gold 7440-57-5 0.320929 99.999377 999994 0.171587 1716
Sub-Total     0.320931 100 1000000 0.171588 1716
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.339580 78.000010 780000 0.716220 7162
Thermoplastics Epoxy 85954-11-6 0.377830 21.999990 220000 0.202010 2020
Sub-Total     1.717410 100 1000000 0.918230 9182
Lead Frame
Copper and Its Alloys Copper 7440-50-8 39.100000 97.800000 977500 20.900000 209051
Nickel and Its Alloys Nickel 7440-02-0 0.100000 0.300000 2500 0.100000 535
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.800000 2.000000 20000 0.400000 4277
Sub-Total     40.000000 100 1000000 21.400000 213863
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.603061 95.120032 951200 0.322432 3224
Precious Metals Gold 7440-57-5 0.004945 0.779968 7800 0.002644 26
Precious Metals Palladium 7440-05-3 0.025994 4.100000 41000 0.013898 139
Sub-Total     0.634000 100 1000000 0.338973 3390
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 125.151097 90.200000 902000 66.913086 669131
Other Plastics and Rubber Carbon Black 1333-86-4 0.277497 0.200000 2000 0.148366 1484
Thermoplastics Epoxy 85954-11-6 13.319851 9.600000 96000 7.121570 71216
Sub-Total     138.748445 100 1000000 74.183022 741830
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 5.614523 100.000000 1000000 3.001852 30019
Sub-Total     5.614523 100 1000000 3.001852 30019

Total

    187.035309     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support