Quality & reliability


Material content search

Details for "SN65C1168N"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN65C1168N CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 16 6.35x19.3x4.57 1,331.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.098953 99.997979 999980 0.007433 74
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001011 10 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001011 10 0.000000 0
Sub-Total     0.098955 100 1000000 0.007433 74
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.670323 79.000012 790000 0.050354 504
Thermoplastics Epoxy 85954-11-6 0.178187 20.999988 210000 0.013385 134
Sub-Total     0.848510 100 1000000 0.063739 637
Lead Frame
Copper and Its Alloys Copper 7440-50-8 415.509870 97.050000 970500 31.212610 312126
Copper and Its Alloys Iron 7439-89-6 11.131640 2.600000 26000 0.836200 8362
Copper and Its Alloys Phosphorus 7723-14-0 0.642210 0.150000 1500 0.048240 482
Zinc and Its Alloys Zinc 7440-66-6 0.856280 0.200000 2000 0.064320 643
Sub-Total     428.140000 100 1000000 32.161370 321614
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.417288 95.120000 951200 0.106465 1065
Precious Metals Gold 7440-57-5 0.011622 0.780000 7800 0.000873 9
Precious Metals Palladium 7440-05-3 0.061090 4.100000 41000 0.004590 46
Sub-Total     1.490000 100 1000000 0.111927 1119
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 789.857093 88.000000 880000 59.333125 593331
Other Plastics and Rubber Carbon Black 1333-86-4 2.692695 0.300000 3000 0.202272 2023
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.936607 0.550000 5500 0.370832 3708
Thermoplastics Epoxy 85954-11-6 100.078484 11.150000 111500 7.517777 75178
Sub-Total     897.564879 100 1000000 67.424006 674240
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.082148 100.000000 1000000 0.231527 2315
Sub-Total     3.082148 100 1000000 0.231527 2315

Total

    1,331.224492     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support