Quality & reliability


Material content search

Details for "SN65C1168NS" OBSOLETE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN65C1168NS NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 16 5.3x10.3x1.95 253.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.108544 99.998157 999982 0.042827 428
Precious Metals Silver 7440-22-4 0.000002 0.001843 18 0.000001 0
Sub-Total     0.108546 100 1000000 0.042827 428
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.754231 79.999979 800000 0.297585 2976
Thermoplastics Epoxy 85954-11-6 0.188558 20.000021 200000 0.074396 744
Sub-Total     0.942789 100 1000000 0.371982 3720
Lead Frame
Copper and Its Alloys Copper 7440-50-8 57.751061 97.642414 976424 22.785957 227860
Copper and Its Alloys Iron 7439-89-6 1.264954 2.138717 21387 0.499094 4991
Copper and Its Alloys Phosphorus 7723-14-0 0.019506 0.032980 330 0.007696 77
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.017733 0.029982 300 0.006997 70
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.017733 0.029982 300 0.006997 70
Zinc and Its Alloys Zinc 7440-66-6 0.074479 0.125925 1259 0.029386 294
Sub-Total     59.145466 100 1000000 23.336126 233361
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.109184 95.120000 951200 1.621298 16213
Precious Metals Gold 7440-57-5 0.033696 0.780000 7800 0.013295 133
Precious Metals Palladium 7440-05-3 0.177120 4.100000 41000 0.069880 699
Sub-Total     4.320000 100 1000000 1.704477 17045
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 163.546083 88.000000 880000 64.527887 645279
Other Plastics and Rubber Carbon Black 1333-86-4 0.557543 0.300000 3000 0.219981 2200
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.022163 0.550000 5500 0.403299 4033
Thermoplastics Epoxy 85954-11-6 20.722032 11.150000 111500 8.175977 81760
Sub-Total     185.847821 100 1000000 73.327144 733271
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.085615 100.000000 1000000 1.217444 12174
Sub-Total     3.085615 100 1000000 1.217444 12174

Total

    253.450237     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support