Quality & reliability


Material content search

Details for "SN65LVDS95DGGR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN65LVDS95DGGR CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T DGG | 48 6.1x12.5x1.15 281.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000003 0.000524 5 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000003 0.000524 5 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000006 0.001048 10 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000018 0.003145 31 0.000006 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000017 0.002970 30 0.000006 0
Precious Metals Gold 7440-57-5 0.572255 99.989866 999899 0.203175 2032
Precious Metals Silver 7440-22-4 0.000011 0.001922 19 0.000004 0
Sub-Total     0.572313 100 1000000 0.203196 2032
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.129595 70.000006 700000 0.401055 4011
Thermoplastics Epoxy 85954-11-6 0.484112 29.999994 300000 0.171881 1719
Sub-Total     1.613707 100 1000000 0.572935 5729
Lead Frame
Copper and Its Alloys Copper 7440-50-8 115.351325 97.526484 975265 40.954670 409547
Copper and Its Alloys Iron 7439-89-6 2.718738 2.298621 22986 0.965269 9653
Copper and Its Alloys Phosphorus 7723-14-0 0.017731 0.014991 150 0.006295 63
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.035462 0.029982 300 0.012591 126
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.035462 0.029982 300 0.012591 126
Zinc and Its Alloys Zinc 7440-66-6 0.118206 0.099940 999 0.041968 420
Sub-Total     118.276924 100 1000000 41.993383 419934
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 0.405260 4053
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.003320 33
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.017500 175
Sub-Total     1.200000 100 1000000 0.426050 4261
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 131.080782 85.500000 855000 46.539302 465393
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 4.599326 3.000000 30000 1.632958 16330
Other Organic Materials Chlorine 7782-50-5 0.030662 0.020000 200 0.010886 109
Other Plastics and Rubber Carbon Black 1333-86-4 0.459933 0.300000 3000 0.163296 1633
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.153311 0.100000 1000 0.054432 544
Thermoplastics Epoxy 85954-11-6 16.986843 11.080000 110800 6.031058 60311
Sub-Total     153.310857 100 1000000 54.431932 544319
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.682297 100.000000 1000000 2.372502 23725
Sub-Total     6.682297 100 1000000 2.372502 23725

Total

    281.656098     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support