Quality & reliability


Material content search

Details for "SN65LVDS95DGGREP"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN65LVDS95DGGREP CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DGG | 48 6.1x12.5x1.15 279.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000003 0.000524 5 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000003 0.000524 5 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000006 0.001048 10 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000018 0.003145 31 0.000006 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000017 0.002970 30 0.000006 0
Precious Metals Gold 7440-57-5 0.572255 99.989866 999899 0.204533 2045
Precious Metals Silver 7440-22-4 0.000011 0.001922 19 0.000004 0
Sub-Total     0.572313 100 1000000 0.204553 2046
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.635223 79.999990 800000 0.584453 5845
Thermoplastics Epoxy 85954-11-6 0.408806 20.000010 200000 0.146113 1461
Sub-Total     2.044029 100 1000000 0.730567 7306
Lead Frame
Copper and Its Alloys Copper 7440-50-8 115.351325 97.526484 975265 41.228301 412283
Copper and Its Alloys Iron 7439-89-6 2.718738 2.298621 22986 0.971718 9717
Copper and Its Alloys Phosphorus 7723-14-0 0.017731 0.014991 150 0.006337 63
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.035462 0.029982 300 0.012675 127
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.035462 0.029982 300 0.012675 127
Zinc and Its Alloys Zinc 7440-66-6 0.118206 0.099940 999 0.042249 422
Sub-Total     118.276924 100 1000000 42.273954 422740
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.141440 95.120000 951200 0.407970 4080
Precious Metals Gold 7440-57-5 0.009360 0.780000 7800 0.003350 33
Precious Metals Palladium 7440-05-3 0.049200 4.100000 41000 0.017600 176
Sub-Total     1.200000 100 1000000 0.428900 4289
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 129.869626 86.000000 860000 46.417360 464174
Other Plastics and Rubber Carbon Black 1333-86-4 0.453034 0.300000 3000 0.161921 1619
Thermoplastics Epoxy 85954-11-6 20.688533 13.700000 137000 7.394393 73944
Sub-Total     151.011193 100 1000000 53.973675 539737
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.682297 100.000000 1000000 2.388354 23884
Sub-Total     6.682297 100 1000000 2.388354 23884

Total

    279.786756     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support