Quality & reliability


Material content search

Details for "SN74ABT241ADBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74ABT241ADBR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 20 5.3x7.2x1.95 186.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.123182 99.997565 999976 0.066184 662
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000812 8 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000812 8 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.000812 8 0.000001 0
Sub-Total     0.123185 100 1000000 0.066186 662
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.268596 69.999922 699999 0.144313 1443
Thermoplastics Epoxy 85954-11-6 0.115113 30.000078 300001 0.061849 618
Sub-Total     0.383709 100 1000000 0.206162 2062
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.629703 97.424999 974250 22.367083 223671
Copper and Its Alloys Iron 7439-89-6 1.025520 2.400000 24000 0.551000 5510
Copper and Its Alloys Phosphorus 7723-14-0 0.006410 0.015000 150 0.003440 34
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012819 0.030000 300 0.006887 69
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.012819 0.030000 300 0.006887 69
Zinc and Its Alloys Zinc 7440-66-6 0.042730 0.100000 1000 0.022960 230
Sub-Total     42.730001 100 1000000 22.958258 229583
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.065633 95.120290 951203 0.035264 353
Precious Metals Gold 7440-57-5 0.000538 0.779710 7797 0.000289 3
Precious Metals Palladium 7440-05-3 0.002829 4.100000 41000 0.001520 15
Sub-Total     0.069000 100 1000000 0.037073 371
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 124.276935 88.000000 880000 66.772335 667723
Other Plastics and Rubber Carbon Black 1333-86-4 0.423671 0.300000 3000 0.227633 2276
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.776731 0.550000 5500 0.417327 4173
Thermoplastics Epoxy 85954-11-6 15.746453 11.150000 111500 8.460359 84604
Sub-Total     141.223790 100 1000000 75.877654 758777
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.590711 100.000000 1000000 0.854668 8547
Sub-Total     1.590711 100 1000000 0.854668 8547

Total

    186.120396     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support