Quality & reliability


Material content search

Details for "SN74AC74N" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AC74N NIPDAU N/A for Pkg Type TI MALAYSIA A/T N | 14 6.35x19.3x4.57 1,175.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes No Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000001 0.000599 6 0.000000 0
Precious Metals Gold 7440-57-5 0.166846 99.998202 999982 0.014190 142
Precious Metals Silver 7440-22-4 0.000002 0.001199 12 0.000000 0
Sub-Total     0.166849 100 1000000 0.014190 142
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.158516 70.000132 700001 0.013481 135
Thermoplastics Epoxy 85954-11-6 0.067935 29.999868 299999 0.005778 58
Sub-Total     0.226451 100 1000000 0.019259 193
Lead Frame
Copper and Its Alloys Copper 7440-50-8 341.909100 97.410000 974100 29.077800 290778
Copper and Its Alloys Iron 7439-89-6 8.424000 2.400000 24000 0.716000 7164
Copper and Its Alloys Phosphorus 7723-14-0 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.105300 0.030000 300 0.009000 90
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.105300 0.030000 300 0.009000 90
Zinc and Its Alloys Zinc 7440-66-6 0.351000 0.100000 1000 0.030000 299
Sub-Total     351.000000 100 1000000 29.851000 298510
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 6.658400 95.120000 951200 0.566300 5663
Precious Metals Gold 7440-57-5 0.054600 0.780000 7800 0.004600 46
Precious Metals Palladium 7440-05-3 0.287000 4.100000 41000 0.024000 244
Sub-Total     7.000000 100 1000000 0.595300 5953
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 582.170776 71.300000 713000 49.511017 495110
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 3.266035 0.400000 4000 0.277762 2778
Other Organic Materials Brominated Epoxy 40039-93-8 16.330176 2.000000 20000 1.388808 13888
Other Plastics and Rubber Carbon Black 1333-86-4 2.367876 0.290000 2900 0.201377 2014
Thermoplastics Epoxy 85954-11-6 212.373940 26.010000 260100 18.061450 180615
Sub-Total     816.508803 100 1000000 69.440416 694404
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.938780 100.000000 1000000 0.079840 798
Sub-Total     0.938780 100 1000000 0.079840 798

Total

    1,175.840883     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support