Quality & reliability


Material content search

Details for "SN74AC74NE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AC74NE4 NIPDAU N/A for Pkg Type TI AGUASCALIENTES N | 14 6.35x19.3x4.57 1,310.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.077383 99.998708 999987 0.005907 59
Precious Metals Silver 7440-22-4 0.000001 0.001292 13 0.000000 0
Sub-Total     0.077384 100 1000000 0.005907 59
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.203942 79.000132 790001 0.015567 156
Thermoplastics Epoxy 85954-11-6 0.054212 20.999868 209999 0.004138 41
Sub-Total     0.258154 100 1000000 0.019705 197
Lead Frame
Copper and Its Alloys Copper 7440-50-8 398.878688 97.585000 975850 30.446546 304465
Copper and Its Alloys Iron 7439-89-6 9.401250 2.300000 23000 0.717600 7176
Copper and Its Alloys Phosphorus 7723-14-0 0.061313 0.015000 150 0.004680 47
Zinc and Its Alloys Zinc 7440-66-6 0.408750 0.100000 1000 0.031200 312
Sub-Total     408.750001 100 1000000 31.200027 312000
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.304384 95.120000 951200 0.023234 232
Precious Metals Gold 7440-57-5 0.002496 0.780000 7800 0.000191 2
Precious Metals Palladium 7440-05-3 0.013120 4.100000 41000 0.001000 10
Sub-Total     0.320000 100 1000000 0.024426 244
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 791.780622 88.000000 880000 60.436885 604369
Other Plastics and Rubber Carbon Black 1333-86-4 2.699252 0.300000 3000 0.206035 2060
Other Plastics and Rubber Organic Phosphorus 1330-78-5 4.948629 0.550000 5500 0.377731 3777
Thermoplastics Epoxy 85954-11-6 100.322204 11.150000 111500 7.657628 76576
Sub-Total     899.750707 100 1000000 68.678278 686783
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.938780 100.000000 1000000 0.071660 717
Sub-Total     0.938780 100 1000000 0.071660 717

Total

    1,310.095026     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support