Quality & reliability


Material content search

Details for "SN74AC74NS" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74AC74NS NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.079199 99.998737 999987 0.035324 353
Precious Metals Silver 7440-22-4 0.000001 0.001263 13 0.000000 0
Sub-Total     0.079200 100 1000000 0.035325 353
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.229471 79.999930 799999 0.102348 1023
Thermoplastics Epoxy 85954-11-6 0.057368 20.000070 200001 0.025587 256
Sub-Total     0.286839 100 1000000 0.127936 1279
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.799096 167991
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413830 4138
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002586 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005173 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005173 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017240 172
Sub-Total     38.660000 100 1000000 17.243105 172431
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.738201 7382
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006053 61
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031820 318
Sub-Total     1.740000 100 1000000 0.776074 7761
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 160.601574 88.000000 880000 71.631399 716314
Other Plastics and Rubber Carbon Black 1333-86-4 0.547505 0.300000 3000 0.244198 2442
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.003760 0.550000 5500 0.447700 4477
Thermoplastics Epoxy 85954-11-6 20.348949 11.150000 111500 9.076024 90760
Sub-Total     182.501788 100 1000000 81.399317 813993
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.937726 100.000000 1000000 0.418244 4182
Sub-Total     0.937726 100 1000000 0.418244 4182

Total

    224.205553     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support