Quality & reliability


Material content search

Details for "SN74ACT74DR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74ACT74DR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 206.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.059370 99.998320 999983 0.028720 287
Precious Metals Silver 7440-22-4 0.000001 0.001684 17 0.000000 0
Sub-Total     0.059371 100 1000000 0.028721 287
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.229471 79.999930 799999 0.111007 1110
Thermoplastics Epoxy 85954-11-6 0.057368 20.000070 200001 0.027752 278
Sub-Total     0.286839 100 1000000 0.138759 1388
Lead Frame
Copper and Its Alloys Copper 7440-50-8 97.375000 97.375000 973750 47.105000 471053
Copper and Its Alloys Iron 7439-89-6 2.600000 2.600000 26000 1.300000 12578
Copper and Its Alloys Phosphorus 7723-14-0 0.015000 0.015000 150 0.007000 73
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.010000 0.010000 100 0.000000 48
Sub-Total     100.000000 100 1000000 48.375000 483751
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 4.375520 95.120000 951200 2.116660 21167
Precious Metals Gold 7440-57-5 0.035880 0.780000 7800 0.017360 174
Precious Metals Palladium 7440-05-3 0.188600 4.100000 41000 0.091200 912
Sub-Total     4.600000 100 1000000 2.225260 22253
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 88.732922 87.999999 880000 42.924653 429247
Other Plastics and Rubber Carbon Black 1333-86-4 0.302499 0.300000 3000 0.146334 1463
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.554581 0.550000 5500 0.268279 2683
Thermoplastics Epoxy 85954-11-6 11.242865 11.150000 111500 5.438749 54387
Sub-Total     100.832867 100 1000000 48.778015 487780
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.938780 100.000000 1000000 0.454140 4541
Sub-Total     0.938780 100 1000000 0.454140 4541

Total

    206.717857     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support