Quality & reliability


Material content search

Details for "SN74AHC02MPWREP"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AHC02MPWREP CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 57.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000919 9 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000919 9 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000919 9 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000003 0.002757 28 0.000005 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000003 0.002757 28 0.000005 0
Precious Metals Gold 7440-57-5 0.108789 99.989890 999899 0.188907 1889
Precious Metals Silver 7440-22-4 0.000002 0.001838 18 0.000003 0
Sub-Total     0.108800 100 1000000 0.188926 1889
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.099580 70.000070 700001 0.172920 1729
Thermoplastics Epoxy 85954-11-6 0.042677 29.999930 299999 0.074107 741
Sub-Total     0.142257 100 1000000 0.247023 2470
Lead Frame
Copper and Its Alloys Copper 7440-50-8 21.332790 97.410000 974100 37.043400 370434
Copper and Its Alloys Iron 7439-89-6 0.525600 2.400000 24000 0.912700 9127
Copper and Its Alloys Phosphorus 7723-14-0 0.006570 0.030000 300 0.011410 114
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.006570 0.030000 300 0.011410 114
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.006570 0.030000 300 0.011410 114
Zinc and Its Alloys Zinc 7440-66-6 0.021900 0.100000 1000 0.038000 380
Sub-Total     21.900000 100 1000000 38.028340 380283
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.370968 95.120000 951200 0.644169 6442
Precious Metals Gold 7440-57-5 0.003042 0.780000 7800 0.005282 53
Precious Metals Palladium 7440-05-3 0.015990 4.100000 41000 0.027770 278
Sub-Total     0.390000 100 1000000 0.677217 6772
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.462011 85.500001 855000 51.159421 511594
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.033755 3.000001 30000 1.795068 17951
Other Organic Materials Chlorine 7782-50-5 0.006892 0.020001 200 0.011968 120
Other Plastics and Rubber Carbon Black 1333-86-4 0.103375 0.299999 3000 0.179506 1795
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.034458 0.099999 1000 0.059835 598
Thermoplastics Epoxy 85954-11-6 3.818001 11.080000 110800 6.629782 66298
Sub-Total     34.458492 100 1000000 59.835579 598356
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.589084 100.000000 1000000 1.022917 10229
Sub-Total     0.589084 100 1000000 1.022917 10229

Total

    57.588633     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support