Quality & reliability


Material content search

Details for "SN74AHC14RGYR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74AHC14RGYR CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RGY | 14 3.5x3.5x0.90 29.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.080126 99.998752 999988 0.270397 2704
Precious Metals Silver 7440-22-4 0.000001 0.001248 12 0.000003 0
Sub-Total     0.080127 100 1000000 0.270400 2704
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.003074 1.999792 19998 0.010374 104
Precious Metals Silver 7440-22-4 0.106064 68.999974 690000 0.357928 3579
Thermoplastics Epoxy 85954-11-6 0.044578 29.000234 290002 0.150435 1504
Sub-Total     0.153716 100 1000000 0.518737 5187
Lead Frame
Copper and Its Alloys Copper 7440-50-8 11.627138 99.249996 992500 39.237459 392375
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.030459 0.260000 2600 0.102788 1028
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.029288 0.250004 2500 0.098837 988
Zinc and Its Alloys Zinc 7440-66-6 0.028116 0.240000 2400 0.094882 949
Sub-Total     11.715001 100 1000000 39.533965 395340
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.200703 95.119905 951199 0.677301 6773
Precious Metals Gold 7440-57-5 0.001646 0.780095 7801 0.005555 56
Precious Metals Palladium 7440-05-3 0.008651 4.100000 41000 0.029194 292
Sub-Total     0.211000 100 1000000 0.712050 7121
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 15.357684 90.500003 905000 51.826725 518267
Other Plastics and Rubber Carbon Black 1333-86-4 0.084849 0.500000 5000 0.286335 2863
Thermoplastics Epoxy 85954-11-6 1.527283 8.999997 90000 5.154037 51540
Sub-Total     16.969816 100 1000000 57.267098 572671
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.503090 100.000000 1000000 1.697750 16977
Sub-Total     0.503090 100 1000000 1.697750 16977

Total

    29.632750     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support